Applications
For milk collection: equipment of milk collecting tanks.
Also for transfer of other liquid foodstuffs such as wine, beer, cider, fruit juice, vinegar and alcohol up to 50%, with exception of fatty foodstuffs and oils.
Advantages
- Extremely flexible and light for easy handling.
- Will recover its shape after accidental squeeze.
- Smooth, seamless, white tube that does not propagate bacterial growth and complies with the most stringent French, European and American requirements for foodstuff handling.
- Changes in temperature have no effect due to the quality of rubber compound.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 110°C during 10 minutes max.
- Abrasion resistant and non marking cover.
- Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade quality NR, white, smooth.
Reinforcement
synthetic textile with embedded PET helix
Cover
weather and abrasion resistant NR, blue, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
LACTADIAL PLUS option on request for resistance to fatty products.
LACTADIAL PLUS option on request for resistance to fatty products.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)