contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
With the Trelleborg Sealing Solutions proprietary FlexiMold™ technology, we can manufacture high-precision, large diameter O-Rings and other seal profiles. FlexiMold™ giant seals are of superior quality to those fabricated as spliced seals or made from extruded cord.
FlexiMold™ seals demonstrate the full visual and dimensional integrity of a molded product. Produced without the need for a dedicated tool, a flexible tool set-up minimizes lead times and costs.
The FlexiMold™ process is recommended for O-Rings and other seal profiles over 600 mm/ 23 inches. Seals are supplied to standards ISO 3601-1, AS568, and JIS B 2401 and can be produced in almost all diameters. If O-Rings are of a standard cross section, there is no tooling charge. Larger and special cross sections along with other seal profiles can be requested.
Our unique and focused range of leading-edge materials delivers exceptional sealing integrity in critical semiconductor processes.
Material options for semiconductor sealing include Isolast® PureFab™ Perfluoroelastomer (FFKM), Resiflour™ PureFab™ range of premium Fluoroelastomers for high purity and low trace metal content as well as other Fluoroelastomer (FKM) grades, where process chemicals are less aggressive.
Seals are produced to a ‘zero’ defect quality policy with parts packaged and labeled individually. Class 100 (ISO 5) Cleanroom washing and packing is available, as is an express delivery service.
Large O-Rings and seals have many applications in the semiconductor industry with the production of Flat Panel Displays (FPD) for the electronics industry being a major application.