contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
O-Rings are the most widely used seal because of their flexibility, ease of use and inexpensive production methods. Suitable for a wide variety of static applications, they are either specified as a single sealing element or as energizing elements for two-component seals and wipers.
Our unique and focused range of leading-edge materials delivers exceptional sealing integrity in critical semiconductor processes.
Material options for semiconductor sealing include Isolast® PureFab™ Perfluoroelastomer (FFKM), Resiflour™ PureFab™ range of premium Fluoroelastomers for high purity and low trace metal content as well as other Fluoroelastomer (FKM) grades, where process chemicals are less aggressive.
Our O-Rings are both cost-effective and perform highly in almost every environment. No matter if you need metric or inch, standard or custom-made O-Rings – any size of O-Ring seals is available – including giant O-Rings using our proprietary FlexiMold™ process.