contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Constructed from one or multiple Turcon® Polytetrafluoroethylene-based sealing elements, which are mechanically retained in a precision machined metal body, Turcon® Varilip® PDR (Performance, Durability, Reliability) rotary shaft seals provide positive dynamic sealing at high rotary speeds.
Characterized by low friction and stick-slip-free running, the seal reduces temperature generation, permits higher peripheral speeds and lowers power consumption.
Tests show that Turcon® Varilip® PDR requires only around 50 percent of the torque of a radial oil seal when running in Fomblin® oil, commonly used in semiconductor vacuum pumps. This results in a long-service life, with maximized mean time between planned maintenance and greater productivity.
Benefits of Turcon® Varilip® PDR seals include:
Low-friction to facilitate reduced power loss and friction-induced heat
Unique self-lubricating hydrodynamic feature to further reduce friction
Advanced geometries engineered to give excellent performance in almost every high-speed rotary situation
Multiple lip configurations to address most sealing needs
Material compatible with virtually all media
High speed capability up to 100 meters per second / 19,680 feet per minute
Wide operating temperature range from -60 °C to +200 °C / -76 °F to 392 °F
Options available for dry-running applications and for soft shafts
Unlimited shelf life with no special storage requirements