contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Early partnership with customers efficiently develops individualized designs that provide the optimum solution.
To compliment standard products, Trelleborg Sealing Solutions has dedicated engineering and research departments to support the design of new, custom products for critical semiconductor applications.
Technically challenging applications are solved with custom-designed solutions, such as gaskets and wafer handling pads. Complex, custom components can be manufactured using a range of different innovative manufacturing processes with rapid prototyping to help customers reduce time to market.
Material options for Complex Engineered Moldings include Isolast® PureFab™ Perfluoroelastomer (FFKM), Resiflour™ PureFab™ range of premium Fluoroelastomers for high purity and low trace metal content as well as other Fluoroelastomer (FKM) grades, where process chemicals are less aggressive. Turcon® polytetrafluoroethylene (PTFE) based compounds, and thermoplastic materials such as polyether ether ketone (PEEK) are also available.