A Tough Boot

Trelleborg retention force boot_1024x575
Trelleborg’s trilobe retention boot is a masterpiece of engineering, bringing together a series of innovations that result in the most flexible, resistant, and durable product available on the market.

Trilobe retention boots protect and retain the rollers at the end of the driveshaft of a vehicle where they are free inside the tulip joint. Strong and durable, the boots can protect the rollers to a force greater than 1,000 Newtons. This simplifies and secures handling of the complete driveshaft during transportation, car assembly or maintenance at the garage, keeping the roller in a safe position inside the grooves. 


Automakers and Tier-1 suppliers see better performance and more business value with Trelleborg’s trilobe retention boots. For car manufacturers, their compact design reduces weight and fits into the small dimensions around today’s modern engines. Tier 1 suppliers will find the boot’s unique all-in-one design provides a better seal. It also streamlines the purchasing and inventory management process, optimizing the supply chain, shortening assembly time, and reducing material costs. 

 

Trelleborg’s trilobe retention boots are not just better for business. They are better for the environment, too. Their compact design uses less material and fewer resources, helping to reduce waste and conserve energy. In addition, trilobe boots are made from thermoplastic elastomer (TPE), which is easily recycled when boots reach the end of their lives. 

 


 

For more information, please visit: Boots