Sizing Chart
NOMINAL HOLE SIZE | MODEL NUMBER |
PIPE O.D. RANGE | MINIMUM MANHOLE SIZE REQUIRED |
---|---|---|---|
18" | S506-18L | 15.000-15.625 | 48/4 |
20"
20" |
S506-20 S506-20L |
15.625-17.000 17.000-17.625 |
48/4 48/4 |
22"
22" |
S506-22 S506-22L |
17.625-19.000 19.000-19.625 |
48/4 48/4 |
24" 24" |
S506-24 S506-24L |
19.625-21.000 21.000-21.625 |
48/5 48/5 |
26"
26" |
S506-26 S506-26L |
21.625-23.000 23.000-23.625 |
48/5 48/5 |
28"
28" |
S506-28 S506-28L |
23.625-25.000 25.000-25.625 |
48/5 48/5 |
30"
30" |
S506-30 S506-30L |
25.625-27.000 27.000-27.625 |
48/6 48/6 |
32"
32" |
S506-32 S506-32L |
27.625-29.000 29.000-29.625 |
60/6 60/6 |
34"
34" |
S506-34 S506-34L |
29.625-31.000 31.000-31.625 |
60/6 60/6 |
36"
36" |
S506-36 S506-36L |
31.625-33.000 33.000-33.625 |
60/7 60/7 |
Recommendations & Advice

Corrugated pipes
Adapters are required when using Corrugated Pipe.
Refer to the Corrugated Pipe Adapter Datasheet for details.
Downloads