T packers exploit the advantages of flexible packer′s design and are additionally equipped with a special inflation port in the middle section. This allows mounting of a specially designed hat, which is inflated independently of the main packer.
Main T packers
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER
BODY LENGTH [mm] / [inch] |
DEFLATED PLUG |
BYPASS DIAMETER |
||
---|---|---|---|---|---|---|---|---|---|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
||||||
579609 | 20-25 x 0.8 m / 8"-10" x 2,6' | 200 / 8” | 250 / 10” | 2 / 29 | 9 / 20 | 800 / 32” | 112 / 4.4” | 950 / 37” | 2” |
579610 | 25-30 x 0.8 m / 10"-12" x 2,6' | 250 / 10” | 300 / 12” | 2 / 29 | 10 / 22 | 800 / 32” | 145 / 5.7” | 1000 / 40” | 2” |
579611 | 30-40 x 0.8 m / 12"-16" x 2,6' | 300 / 12” | 400 / 16” | 2 / 29 | 18 / 40 | 800 / 32” | 210 / 8.3” | 1000 / 40” | 3” |
T hats
PART NUMBER |
NOMINAL SIZE |
DIAMETER OF THE HAT | SIZE USAGE RANGE |
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
INFLATION VALVE |
||
---|---|---|---|---|---|---|---|---|
bottom
DIA.
[mm] / [inch] |
HAT
HEIGHT
[mm] / [inch] |
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
THREAD
SIZE |
||||
590982 | 80-100 / 3"-4" | 120 / 4.7" | 140 / 5.5" | 80 / 3" | 100 / 4" | 1.5 / 22 | 1.3 / 2.9 | M6 |
585857 | 100-125 / 4"-5" | 320 / 12.6" | 190 / 7.5" | 100 / 4" | 125 / 5" | 1.4 / 20 | 0.84 / 1.9 | M6 |
585858 | 125-160 / 5"-6" | 340 / 13.4" | 210 / 8.3" | 125 / 5" | 160 / 6" | 1.3 / 19 | 1.25 / 2.8 | M6 |
585860 | 160-250 / 6"-10" | 390 / 15.4" | 220 / 8.7" | 160 / 6" | 250 / 10" | 1.2 / 17 | 1.8 / 4 | M6 |
Coupling System
Download manuals of use