Introduction
The Trelleborg DrainPacker system is a sectional or point repair method with short liners for all types of wastewater and sewer pipes. It is the basic technique of No-Dig methods. Many consider it a perfect start into the No-Dig business. Quick, simple and reliable, it is recommended by experienced users worldwide with more than 100,000 installations every year. It requires only few material, e.g. Trelleborg Silicate Resins and chemically resistant CRF+ glass fiber, packers and a good training, which we provide for you.

A perfect start into "No-Dig" business
You always need high-quality equipment to obtain high-quality results. The equipment tailored to the needs of the Trelleborg ShortLiner system offers all that is necessary to achieve high-quality results.
The Trelleborg ShortLiner Patch Kit makes it easy on you. It is available in different configurations - ready to go - for single repairs in pipes ranging from 4” to 15” in diameter, and in repair lengths ranging from 2 ft to 5 ft.
Vanntette systemer som varer