Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
16 - 700 mm 50 MPa -45°C +200°C 2 m/s
0.625 - 27.5 in 7250 psi -50°F +390°F 6.5 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language