contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
High load bearings made from Turcite® and HiMod® engineered thermoplastics or Orkot® synthetic composites. The bearings are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2 - 3000 mm
S: 80 D: 40 MPa
-60°C +250°C
6 m/s
0.079 - 118 in
S: 11600 D: 5800 psi
-76°F +482°F
20 ft/s
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs