Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 11500 mm - MPa -40°C +200°C 12 m/s
0.118 - 452 in - psi -40°F +390°F 40 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language