Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 170 mm 1 MPa -60°C +200°C 60 m/s
0.438 - 4.25 in 145 psi -75°F +390°F 197 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language