Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
12.6 mm -54°C +107°C 4.2 m/s
0.5 in -65°F +225°F 13.7 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language