Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
20 - 500 mm 200 MPa up to°C +750°C - m/s
0.787-19.5 in 29000 psi up to°F +1380°F - ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language