contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A wide range of high performance, high modulus thermoplastics are
available for use as custom molded components, reinforcing rings and
Back-up Rings. Grades can optimize operation on structural, chemical,
electrical and high performance bearing applications.
Are you looking for this?
Are you looking for this?
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
+300°C
—
—
—
+572°F
—
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs