Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
45 - 190 mm 50 MPa -30°C +110°C 1 m/s
1.75 - 7.5 in 7250 psi -22°F +230°F 3 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
English
Choose language
English

Hydraulic Seals Catalog

(Metric)

Hydraulic Seals linear inch version complete catalog