Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
8 – 999.9 mm 60 MPa -45°C +110°C 5 m/s
0.315 - 39 in 8700 psi -49°F +230°F 16 ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language
Choose language