contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A non-asbestos synthetic composite material incorporating solid lubricants. Orkot® Marine Bearings have exceptional wear resistance, and virtually no swell in water. Their elasticity, compared to metal bearings, permits edge loading and misalignment, under the heaviest loads. They provide effective and maintenance free solutions where (salt)water is involved. Hydrodynamic running is possible when velocities are at least 1 m/s / 3.2 ft/s.
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2 - 3000 mm
S: 80 D: 40 MPa
-60°C +250°C
6 m/s
0.079 - 118 in
S: 11600 D: 5800 psi
-76°F +482°F
20 ft/s
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs