contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Skyseal combines the benefits of an elastomeric rotary oil seal with
advantages of a Turcon® Varilip® PDR on the air side within a single,
compact seal.
Are you looking for this?
Are you looking for this?
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
17 - 200 mm
-0.5 - 3 bar
-50°C +100°C
20 m/s
—
—
-58°F +212°F
65 ft/s
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs