Automotive Test Rig

A special test stand to simulate factors that have an effect on shock absorbers during operational stress. The installed shock absorber is excited with several superimposed frequencies. The behavior of the seals is investigated for the duration of the running time demanded by the customer.
Technical Data
- Rod-Diameter 0 - 50 mm / 0 - 1.96 inch
- Rod Velocity 0.002 - 4.0 m/s / 0.0066 - 13.12 ft/s
- Test Fluid HLP46 , Automotive Fluids
- Stroke Length 200 mm / 7.87 inch
- Oil Temperature +25 to +110 °C / +77 to +230 °F
- Damper Force 25 kN
- Leakage
- Friction
- Pressure
- Oil Temperature
- Stroke Length
- Rod Velocity
- Damper Force
Big Rod Test

The chamber is designed to hold rods up to diameter 380mm. Its purpose is to examine the effects of different operating parameters such as velocity, pressure, temperature, side load and media on the operating performance of the installed seal configuration.
Technical Data
- Rod-Diameter 150mm – 380mm / 5,9 inch – 14,9 inch
- Rod-Velocity 0 – 1m/s / 0 – 3,3 feet/s
- Test Fluid Aerospace Oil, Hydraulic Oil
- Pressure 0- 35 MPa / 5000 psi
- Oil Temperature 25°C – 100°C / 77 °F – 212 °F
- Out of Center up to 0,3 mm / 0,0118 inch
Measurable
- Leakage
- Pressure
- Shaft Velocity
- Oil Temperature
- Number of Cycles
Oil Seal Endurance Test

Test Stand 4x2 Chambers designed to hold a maximum of 8 radial oil seals. This test stand is intended to examine the operational performance of the ROS under the influence of temperature, rotary frequency, fast acceleration and by changing the rotational direction.
Technical Data
- Shaft-Diameter 20- 80 mm / 0.787 - 3.149 inch
- Shaft Velocity 0 /10.000 rpm
- Test Fluid: Aerospace Oil, Hydraulic oil, air
- Pressure 0 - 5 MPa / 0 - 72,5 psi
- Oil Temperature 25°C – 120°C / 77 °F – 248 °F
Measurable
- Pressure
- Temperature
- Torque
- Leakage
Rod Seal Test Rig

Another test stand for the examination of rod seals. There are, however, no permanently mounted test chambers installed within this equipment. The seals can be tested in almost any kind of cylinder provided by customers. The actuation of the testing cylinders is also carried out by means of a centrally arranged common drive cylinder.
Technical Data
- Rod-Diameter 17 - 50 mm / 0.669 - 1.968 inch
- Rod Velocity 0.001 - 0.4 m/s / 0.003 - 1.312 ft/s
- Test Fluid HLP46
- Pressure 0 - 20 MPa / 0 - 2900 psi
- Stroke Length 0 - 250 mm / 0 - 9.842 inch
- Oil Temperature +25 to +80 °C / +77 to +176 °F
- Leakage
- Friction
- Pressure
- Rod Velocity
- Oil Temperature
- Stroke Length
Rotary Seal Test Rig

Test stand for the examination of rotary seals. The same test stands are also installed as standard equipment in other Trelleborg Sealing Solutions research laboratories in Northern Europe and the U.S. to make globally standardized uniform testing conditions possible.
Technical Data
- Shaft-Diameter 60 - 95 mm / 2.362 - 3.740 inch
- Shaft Velocity 0 - 0.5 m/s / 0 - 1.640 ft/s
- Test Fluid HLP46
- Pressure 0 - 50 MPa / 0 - 7251 psi
- Swivel Angle 90 - 360 °
- Oil Temperature +25 to +80 (+120) °C / +77 to +176 (+248) °F
- Leakage
- Friction
- Pressure
- Shaft Velocity
- Oil Temperature
- Number of Cycles
- Frequency
Tensile Test Rig

A general test stand for the determination of either tensile stress values or elongation of test specimens for materials subjected to specific elongation or stress values. This test stand may also be used to determine the frictional forces occurring at the contact surface of seals installed in cylinders (cylinders are not in operation for this test.)
Technical Data
- Rod Velocity 0 - 0.1 m/s / 0 - 0.328 ft/s
- Pressure 0 - 50 MPa / 0 - 7251 psi
- Stroke Length 500 mm / 19.685 inch
- Damper Force 10 kN
Measurable
- Friction
- Stroke Length
- Rod Velocity
Wiper Test Rig

Technical Data
- Rod Diameter 0 - 50 mm / 0 - 1.968 inch
- Rod Velocity 0 - 0.5 mm/s / 0 - 0.001 ft/s
- Test Fluid HLP46 & Arizona Dust
- Pressure 0 - 5 MPa / 0 - 725 psi
- Stroke Length 200 mm / 7.874 inch
- Rod Deflection 0 - 0.5 mm / 0 - 0.0197 inch
- Oil Temperature +25 to +50 °C / +77 to +122 °F
- Size & Amount of Sand Particles
- Rod Deflection
- Pressure
Polymer Laboratory
Product Development
PU Development
PTFE Development
Material Laboratory

These are some of the instruments used for testing the latest developments with Polytetrafluoroethylene (PTFE) at Trelleborg Sealing Solutions:
- Specific Gravity (ASTM D 792, DIN ISO 1183-1)
- Two instron 5566 tensile testers with extensometer and temperature cabinet Load cells from 200 N to 10 kN. (ASTM D4894, DIN 53455, ASTM D412, DIN 53504-S2)
- Ball Indentation Hardness (DIN 53456, ISO 2039)
- Shore D and Micro hardness tester (ASTM 2240 and DIN ISO 48)
- Deformation Under load ASTM D 621
- Creep according to ASTM D 621
- Moisture Analyser, Moisture content of PTFE and fillers
- Laser diffraction Determination of particle size distribution
- Microscopes with digital processing facility
Thermal Analysis

These are some of the instruments used for testing the latest developments with Polytetrafluoroethylene (PTFE) at Trelleborg Sealing Solutions:
- Differential Scanning Calorimeters (DSC), TA instruments DSC 2910 and DSC 2920
- Dynamic Mechanical Analysis (DMA), TA instruments DMA 2980
- Thermo Gravimetric Analyser (TGA), TA instruments HiRes 2950 TGA