contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A single-acting sealing element comprised of a U-shaped Turcon® ring
and a coiled metallic energizing spring. The seal has a high specific
sealing force and gives gas-tight sealing even at low temperatures.
Resistant to most liquids and chemicals it has unlimited shelf life. Used
for radial static or slightly dynamic applications, the seal is available in
versions for cryogenic service.