Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 60 mm 1.6 MPa -40°C +110°C 1 m/s
0.236 - 2.5 in 232 psi -40°F +230°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language
Choose language