Ø - Range | Pressure Range | Temp. range | Velocity |
16 - 100 mm | — | -35°C +100°C | 1 m/s |
0.625 - 4 in | — | -31°F +212°F | 3 ft/s |
CAD Downloads
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language