contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Orkot® Slydring® prevents metal-to-metal contact between piston / rod
and bore / gland, absorbing high transverse loads. Orkot®is a resinimpregnated,
fine weave fabric material with added lubricants, preventing
stick-slip. It is capable of withstanding high side loads, damping vibrations
and embedded foreign particles. Higher static loads are permissible.
Special materials are available with operating temperatures up to
+250 °C / +482 °F.