contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Back-up Rings are installed together with O-Rings and Quad-Ring® Seals to prevent gap extrusion in applications above 5 MPa / 725 psi. Available in spiral, cut or uncut designs in filled or unfilled PTFE, Turcon®, elastomers and thermoplastics based on ISO 3601, AS 568.