Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 3300 mm 50 MPa -40°C +135°C 1 m/s
0.118-130 in 7250 psi -40°F +275°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language