Ø - Range | Pressure Range | Temp. range | Velocity |
3 - 2600 mm | 50 MPa | -45°C +200°C | 10 m/s |
0.120 - 102 in | 7250 psi | -49°F +392°F | 33 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language