Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
50 – 600 mm 100 MPa -20°C +177°C
1.969-23.62 in 15000 psi -4°F +350°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language
Choose language