Gaskets and Plate Seals
Our components are fireproof for 15 minutes at +2,192 °F/+1,200 °C and withstand high vibration, making them ideal for connecting pipes and other equipment exposed to the tough environment of the launch pad.
Fire Seals
Usually manufactured from fabric-reinforced silicone to accommodate vibrations and movement in all directions, fire seals are custom-made products available in various configurations. They are stringently fire tested in-house to prove components can be classified as fireproof for 15 minutes at +2,192 °F/+1,200 °C.


Thermal Protection/Flame Protection Blankets
We have developed elastomer-based flame protection blankets to shield vital equipment from direct flame exposure.
Diaphragms
We manufacture elastomeric diaphragms both with and without fabric reinforcement. Inserts can be used to eliminate secondary operations. Reinforced diaphragms offer a longer service life and ensure a consistent flow of fluid during refilling processes.


Variseal® Cryogenic Seals
We have extensive experience with cryogenic seals in space applications including liquid oxygen, liquid nitrogen and liquid natural gas. PTFE-based spring-energized seals provide excellent sealing performance in the harsh environment of the launch platform.
Thermoplastic Parts
Injection-molded thermoplastic components can be used to replace metal components, making ground support structures lighter and more cost-effective.