Advanced Composite Products
Continuous fiber-reinforced thermoplastics are used extensively in satellites. Carbon fiber reinforced PEEK materials are most common and thermoset materials are also available. Our patented production technology with in-situ consolidation eliminates the autoclaving process.
Turcon® Variseal® Spring-Energized Seals
With low outgassing properties, PTFE spring-energized seals are suitable for static and dynamic applications with temperatures from -436°F/ -200°C to +500 °F/+260 °C. We offer a standardized low-temperature range, which is specially cleaned according to IEST-STD-CC1246 for use with oxygen and in space applications.


Will Rings® Metal Seals
Metal seals are ideal for cryogenic applications and environments exceeding the temperature and pressure limitations of polymer-based materials. We offer Wills Rings® in numerous standard and custom geometries.
EMI / Radio Frequency Interference (RFI) Shielding Components
RFI shielding is critical to many satellite applications. We offer a full range of products meeting MIL-DTL-83528, including custom geometries.


Slydring® Bearings
Not requiring lubrication, Slydring® bearings and bushings are commonly used in satellite components with rotary or linear motion. Produced in low-outgassing materials such as PTFE and other high-performance polymers, bearings absorb transverse loads while meeting the rigorous requirements of satellite applications. Small diameter bearings save weight and provide lubrication-free service for years.
HiMod® Thermoplastic Parts
Numerous thermoplastic polymers are used in space applications, including polyimide, PTFE, Polytetrafluorethen (PCTFE), PEEK, polyimide and polyetherimide. We manufacture these materials into structural components, bushings, electrical connectors and insulation, thermal insulation and more.