The ends of Medusa packers are made from special and extremely flexible soft rubber, which simplifies handling of the packer in narrow spaces.
Since the packer end can be pushed closer to the pipe edge, T-connection pipe repairs are more efficient.
Advantages of Medusa Packer
*Yellow color indicates the curing area
Medusa Packers
PART NUMBER |
NOMINAL SIZE | SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER BODY LENGTH [mm] / [inch] |
DEFLATED PACKER | ||
---|---|---|---|---|---|---|---|---|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER
[mm] / [inch] |
LENGTH
[mm] / [inch] |
|||||
592613 | 3.5-5 × 0.6 m / 1.4″-2″ × 2′ 3 | 35 / 1.4″ |
50 / 2″ |
3 / 44 | 0.7 / 1.6 | 600 / 24″ |
26 / 1″ | 640 / 25″ |
592615 | 5-7.5 × 0.6 m / 2"-3" × 2′ | 50 / 2″ | 75 / 3″ | 2.5 / 36 | 0.8 / 1.8 | 600 / 24″ | 32 / 1.3″ | 640 / 25″ |
569452 | 7-10 × 0.6 m / 3"-4" × 2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1 / 2 | 600 / 24″ | 45 / 1.8″ | 640 / 25″ |
569453 | 7-10 × 1 m / 3"-4" × 3.3′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.6 / 4 | 1000 / 40″ | 45 / 1.8″ | 1040 / 41″ |
569454 | 7-10 × 1.5 m / 3"-4" × 4.9′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2 / 4 | 1500 / 59″ | 45 / 1.8″ | 1540 / 61″ |
569456 | 7-10 × 2 m / 3"-4 × 6.6′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.7 / 6 | 2000 / 79″ | 45 / 1.8″ | 2040 / 80″ |
569457 | 10-15 × 0.6 m / 4"-6" × 2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.2 / 5 | 600 / 24″ | 65 / 2.6″ | 640 / 25″ |
569458 | 10-15 × 1 m / 4"-6" × 3.3′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 3.1 / 7 | 1000 / 40″ | 65 / 2.6″ | 1040 / 41″ |
569459 | 10-15 × 1.5 m / 4"-6" × 4.9′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 4 / 9 | 1500 / 59″ | 65 / 2.6″ | 1540 / 61″ |
569460 | 10-15 × 2 m / 4"-6" × 6.6′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 5.5 / 12 | 2000 / 79″ | 65 / 2.6″ | 2040 / 80″ |
569461 | 15-20 × 0.6 m / 6"-8" × 2′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 2.4 / 5 | 600 / 24″ | 85 / 3.3″ | 640 / 25″ |
569462 | 15-20 × 1 m / 6"-8" × 3.3′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.3 / 7 | 1000 / 40″ | 85 / 3.3″ | 1040 / 41″ |
569463 | 15-20 × 1.5 m / 6"-8" × 4.9′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 4.4 / 10 | 1500 / 59″ | 85 / 3.3″ | 1540 / 61″ |
569464 | 15-20 × 2 m / 6"-8" × 6.6′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 5.8 / 13 | 2000 / 79″ | 85 / 3.3″ | 2040 / 80″ |
Coupling System
Accessories
Download manuals of use