Tufcote sound-absorbing materials provide industry-leading airborne noise absorption with consistency and durability.
These polyurethane materials are an open-cell design optimized to reduce sound signatures to manageable levels – even from industrial equipment in commercial appliances or enclosures for heavy machinery.
Tufcote absorbing foams are manufactured using a proprietary thin sheet casting process, that chemically bonds the foams to a variety of film facings, or to barrier or damping materials to form integrated composite products engineered for acoustic absorption.
Tufcote foams are available in a range of formulations:
- M-Series foams are formulated specifically for the transportation industry
- E-Series foams are for general OEM use
- H-Series foams feature additional flame retardants
- QUASH self-supporting sound management foams withstand exposure to fluids, grease, and oil.
Foams can be combined with Tufcote barriers, a variety of functional facings and PSA backing.
Absorption frequencies aligned with equipment levels
Reflective surfaces reflect radiant heat within equipment
Thicknesses (inches) from 0.25 to 2.0
Safe to handle
Easy to cut and fabricate custom parts
PSA eliminates the need for secondary attachments
Facing for fluid protection
Industrial enclosures
Medical equipment
Transport equipment
Engine bays
Locomotives/rail car
Recreational vehicles
Agricultural machinery
Marine
Appliances