Overview
Anchors are used to install fender systems with berthing structures. Shackles are one of the components of chain systems.
Chain systems are essential in controlling the deflection of fenders and its proper functioning under different loading conditions.
Features
Available in various steel grades
High holding power to secure chains and brackets to new or existing concrete of 30N and above
Large size and special dimensions are available for different kinds of installation situations
Applications
- Bulk terminal
- Container berth
- General cargo berth
- Oil and LNG terminals
- Cruise terminal
- Parallel motion system
- Monopiles and dolphins