Overview
The CAT XT combines the ROT of CAT ROT with the dGPS precision of CAT I in one unit. The unit is intended for use in sets of two interchangeable units of which one is connected to the AIS pilot plug and the other is placed on the bridge wing as dGPS receiver. When connected to the AIS pilot plug the unit allows for charging of the internal battery and the dGPS function is disconnected making the unit work purely as a ROT sensor. When the unit on the bridge wing is running low on battery the two units are swapped for charging. This makes the CAT XT ideal for use on long transit pilotage operations.
The CAT XT represents the latest state-of-art that combines the CAT ROT rate sensor and CAT I GNSS receiver into one unit.
The CAT XT represents the latest state-of-art that combines the CAT ROT rate sensor and CAT I GNSS receiver into one unit.
Reduced weight (420g), pocket size (138 x 100 x 25 mm)
Low power consumption, charge during operation, USB charge
Completely swappable between 2 XT units (indoor/outdoor)
Extended battery capacity 14 hours (GPS mode) or 18 hours (AIS mode)
Autopolarity conversion (APC)
Access point functionality (Infrastructure W LAN)
WIFI connection to pilot tablet/notebook, 250m line of sight
Rate sensor, intelligent filtering, navigation processor
GNSS receiver: L1 GPS/GLONASS w SBAS (EGNOS, WAAS, MSAS)
Protection rating IP65 (IP67 option available)
Decimal degree on heading, 0.1 deg
Reliable, real time ROT, <0.5 deg/min
Speed accuracy 1 cm/sec (RMS)
Position accuracy <0.7m (RMS) w. SBAS or from ship’s instrument
AIS targets
Low maintenance, excellent stability, will not sink if outer skin is punctured
Flat base design for handling on deck or in storage
All buoys are IALA compliant
Four piece float section
High visibility superstructure
Wide range of navigation lights accepted
Modular system design
Colour fast UV stable, does not require painting
Options and Accessories
Several accessories for the SafePilot PPU's are available.
CAT ROT XT cable + adopter kit
Clamp
Magnet set
Applications
Developed specifically for use during long transit pilotage operations
Long transit pilotage
Harbor docking
Lock operations
River pilotage