contactusurl/hu-hu/seals/searchNincs eredményAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundItems foundofSearch& HelpShowingAre you looking for this?ForgalmazóElosztóOfficial DealerPremium Partnercímekcímek,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A comprehensive range of platinum cured silicone hose and tube is
produced to stringent performance and purity standards demanded by biotechnology and pharmaceutical markets. BioPharmaPro™ is
used either as singular tube or value-added tube sets and assemblies.
Trelleborg Sealing Solutions can work with you to design, develop and
supply a solution to suit your application requirements.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +175°C
—
—
—
-40°F +347°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs