Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
32 - 100 mm 1.6 MPa -40°C +80°C 1 m/s
1.25 - 3.94 in 232 psi -40°F +176°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Nyelvválasztás
Nyelvválasztás