Emergency Oxygen Systems

Onboard_Systems_Emergency-Oxygen_221018
Static Seals
Static Seals

Static seals prevent leakage throughout the oxygen system. Specified to meet your unique requirements, solutions range from multifunctional O-Rings to seals with more complex geometries, including custom-molded designs and bonded products.
Liquid Silicone Rubber (LSR) Components
Liquid Silicone Rubber Components

LSR molding technology allows breathing masks to fit facial contours and cover the airways of the nose and mouth, providing oxygen to passengers in the event of an emergency.
Engineered Molded Thermoplastic Components
Engineered Molded Thermoplastic Components

In compliance with fire testing requirements, including FAR 25.853, engineered molded thermoplastic components are available in a wide range of geometries. Within the passenger service unit (PSU), they form air nozzles and panel support bracket components.
Thermoplastic & Elastomer Clamps
Thermoplastic Elastomer Clamps

Thermoplastic clamps attach and guide tubing components for optimal storage and easy access. Manufactured to custom specifications, Trelleborg clamp blocks hold pipes and wires in place to minimize vibration.
Tubing & Hose
Tubing Hose

Tubing and hose products for aircraft oxygen systems made from silicone, PTFE, and PVC and multiple layers.
Mask Regulators
Mask Regulators

Trelleborg custom-molded components ensure a constant flow of oxygen in critical situations. 
Static Seals
Static Seals

Static seals prevent leakage throughout the oxygen system. Specified to meet your unique requirements, solutions range from multifunctional O-Rings to seals with more complex geometries, including custom-molded designs and bonded products.

Water & Wastewater Systems

OnboardSystemsWaterWastewater221018
Custom-Molded Components
Custom Molded Components

Advanced design and tooling technology creates lightweight, custom-molded components for a range of uses, including heating technology, fittings, faucets, and sensors. Custom-Molded Components can also be found in galleys.
Diaphragms
Diaphragms

Diaphragms for use in faucets and flow sensors are available in a wide range of shapes, sizes and materials, designed to meet application requirements. Multicomponent technology, can be utilized, to create one-piece plastic- or metal-to-rubber bonded parts. Diaphragms can also be found in lavatories.
Drain Couplings & Adaptors
Drain Couplings Adaptors

Using advanced thermoplastic technology, Trelleborg custom-designs and manufactures a wide range of drain couplings and adaptors found in valves, faucets, and housing adaptors.
Gaskets
Gaskets

Typically used to prevent leakage of two joined pieces in waste tanks, potable water tanks, drain masts and fittings, gaskets are designed and manufactured to meet customer specifications.
O-Rings
O-Rings

O-Rings are in fittings, valves, faucets, sensors, water heaters and water filters. They are available in EPDM, FKM, NBR, HNBR, and our proprietary FFKM, Isolast®, to supply water without leakage to lavatories and galley equipment. O-Rings can also be found in galleys and lavatories.
LSR Components
LSR Components

Advanced injection-molding techniques, including micro-size, delicate part and thin section capabilities, produce high-precision LSR parts for faucets and water flow distribution. LSR Components can also be found in lavatories.
Hoses & Tubing
Hoses and Tubing

Hoses and tubing for water distribution and drainage are available in a wide range of materials, including silicone and PTFE, and can be composed of multiple layers when the application requires chemical compatibility and high strength.
Custom-Molded Components
Custom Molded Components

Advanced design and tooling technology creates lightweight, custom-molded components for a range of uses, including heating technology, fittings, faucets, and sensors. Custom-Molded Components can also be found in galleys.

Bleed Air Systems

Onboard_Systems_Beed-Air_221018
Diaphragms
Diaphragms

We have extensive experience manufacturing elastomeric diaphragms both with and without fabric reinforcement. Inserts can be used to eliminate secondary operations. Diaphragms can also be found in engines.
Ducting Seals
ducting_seals

Seals in the ducting guide hot bleed air from the aircraft’s engines or APU toward the anti-ice and ECS. Trelleborg’s Turcon® Variseal® solutions are available in standard geometries and as ‘trombone’ ducting. Ducting Seals can also be found in engines.
Hot Air Fire Seals
Hot Air Fire Seal

Usually manufactured from fabric-reinforced silicone to accommodate movement in all directions and located between rigid ducts of various shapes, fire seals, including duct seals and kiss seals, require stringent fire testing. Hot Air Fire Seals can also be found in engines.
Plate Seals & Gaskets

Gaskets and plate seals within the engine bleed air system reduce leakage, withstand elevated temperatures and high vibration. These seals typically consist of two components joined together, for example, in motors and gearboxes, ducts, manifolds, engines and auxiliary power units (APUs).
Routing & Clipping
Thermoplastic Elastomer Clamps

To protect and guide bleed air, ducting incorporating thermoplastic components including P-Clamps and Band Clamps to prevent damage due to abrasion and vibration.
Bleed Air Systems
Seals for Air Valves

Trelleborg manufactures seals for air valves for use within the bleed and cabin air stream. These high-quality products operate continuously at temperatures up to +260 °C /+500 °F. In ball, butterfly, regulating and high-pressure valves, they provide consistent low friction performance to meet opening and closing requirements.
Diaphragms
Diaphragms

We have extensive experience manufacturing elastomeric diaphragms both with and without fabric reinforcement. Inserts can be used to eliminate secondary operations. Diaphragms can also be found in engines.

Air Conditioning Systems

Onboard_Systems_Air-Conditioning_221018
Composite Structures
Composite Structures

Manufactured from resins and carrier materials, custom lightweight composite structures are suitable for use in plenums, ducts and resonators.
Air conditioning systems
Static Seals

Elastomer static seals, manufactured in a wide range of materials, including EPDM, FKM, NBR, HNBR and our proprietary FFKM, Isolast®, are suitable for HEPA filters, access door seals and valves. As well as offering a standard range of seals, we also design and manufacture custom components in non-standard shapes and sizes.
Turcon® Seals & Components
Turcon Seals Components

Operating in a wide range of temperatures and demonstrating high chemical resistance, Turcon® PTFE material is also non-toxic and has high fungal resistance, making it ideal for seals and components in the ACS. Turcon® is used in Variseal® sping-energized seals, Varilip® lip seals and custom designs, such as valve seats and diaphragms.
Turcon® Spring-Energized Seals
ducting_seals

Suitable for use in hot air ducting and pipes, Turcon® spring-energized seals can operate in applications with temperatures up to +300°C / +572°F. These seals prevent air from escaping the bleed air ducts used, for example, in bleed valves, anti-icing systems and air conditioning systems. We can supply seals qualified to several Airbus ABS specifications. for use in plenums, ducts and resonators.
Composite Structures
Composite Structures

Manufactured from resins and carrier materials, custom lightweight composite structures are suitable for use in plenums, ducts and resonators.

Cabin Pressurization Systems

Onboard_Systems_Cabin-Pressurization_221018
Cabin Air Outlets
Cabin Air Outlets

Manufactured in lightweight materials, individual air outlets are compliant to fire testing requirements (including FAR 25.853) and offer easy and precise adjustment, to control the flow of ambient air. To enhance aesthetics, they are color matched to the cabin interior style of the airline. Cabin Pressurization Systems.
Clamps
Clamps

Designed to connect and route components throughout the aircrafts ACS and cabin pressurization systems. Clamps come in a variety of sizes and materials, including all metal, elastomer and metal, and thermoplastic. Band clamps are available for routing larger ducting systems, while various cushion type clamps are available to route, support, and minimize vibration within flexible hosing and tubing.
Custom-Molded Components
Custom Molded Components

Customer specific custom-molded thermoplastics, used in air nozzles, support brackets, air grills, vents and other air delivery components, comply with fire testing requirements (including FAR 25.853). Components can be color matched to meet aircraft interior design requirements.
Flexible Ducting
Flexible Ducting

Customer specific hosing, ducting, flexible coupling, and routing components guide lowpressure cool air from the ECS to pressurize the cabin. 
Static & Dynamic Seals
Static Dynamic Seals

In outflow air valves, static and dynamic seals, ranging from multifunctional O-Rings to components with more complex geometries, help maintain constant aircraft cabin pressure throughout the duration of a flight.
Cabin Air Outlets
Cabin Air Outlets

Manufactured in lightweight materials, individual air outlets are compliant to fire testing requirements (including FAR 25.853) and offer easy and precise adjustment, to control the flow of ambient air. To enhance aesthetics, they are color matched to the cabin interior style of the airline. Cabin Pressurization Systems.