contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Turcon® Stepseal® 2A has all of the excellent performance characteristics
of Turcon® Stepseal® 2K with additional design features to
protect against tilting as a result of back pressure.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
18 - 2600 mm
60 MPa
-45°C +200°C
15 m/s
0.472 - 102.4 in
8700 psi
-49°F +392°F
50 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vælg sprog
Vælg sprog
Products from the same category
Turcon® AQ Seal® 5 med Bean Seal | Stangtætninger | Trelleborg