Ø - Range | Pressure Range | Temp. range | Velocity |
18 - 2200 mm | 60 MPa | -45°C +110°C | 5 m/s |
0.315 - 87 in | 8700 psi | -49°F +230°F | 16 ft/s |
CAD Downloads
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vælg sprog