Ø - Range | Pressure Range | Temp. range | Velocity |
16 - 2600 mm | 1.5 MPa | -60°C +200°C | 5 m/s |
0.629 - 102 in | 217.5 psi | -76°F +392°F | 16 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vælg sprog