Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 3300 mm S:40 D:20 MPa -70°C +300°C L: 15 R/O/H: 1.3 m/s
0.118 - 130 in S:5800 D:2900 psi -94°F +572°F L: 50 R/O/H: 4.2 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
언어 선택
언어 선택