contactusurl/ko-kr/seals/search결과 없음Animation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partner구애구애,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The primary function of any coating is to improve the friction
characteristics of an elastomer seal. In addition, colored coatings
enable effective differentiation of seals and 100 percent detection in
production and assembly process.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +150°C
—
—
—
-40°F +302°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs