Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
15 - 50 mm 42 MPa -35°C +110°C
0.59 - 2 in 6000 psi -31°F +230°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
언어 선택
언어 선택