contactusurl/bg-bg/seals/searchНяма резултатиAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partnerадресиадреси,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Providing outstanding low friction capabilities, HiSpin® HS40 meets
the demanding conditions of automotive high-speed electric motors.
A unique hydrodynamic feature helps reduce frictional torque, while
oil back pumping leads to improved sealing performance without
causing any shaft damage. Our proprietary XLT elastomer material
ensures outstanding performance in a wide range of temperatures and
lubrication conditions.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
10 - 350 mm
0 MPa
-45°C +200°C
40 m/s
0.3937 - 13.7795 in
0 psi
-49°F +392°F
131.23 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs