Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 2600 mm 60 MPa -45°C +200°C 15 m/s
0.118 - 102 in 8700 psi -49°F +392°F 50 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Избор на език
Избор на език