contactusurl/bg-bg/seals/searchНяма резултатиAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partnerадресиадреси,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Double-acting O-Ring energized scraper which prevents the ingress of
contaminants to increase effective system service life in medium to
heavy duty hydraulics. Advanced scraping lip prevents dirt from being
trapped in front of the scraper element. Secondary sealing capability for
use with back pumping performance seals such as Turcon® Stepseal® 2K
and Zurcon® Rimseal. Available in Turcon® or Zurcon® materials.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs