Ultra Flex advanced packer are made from highly stretchable and flexible rubber, which allows a wider usage range with a single packer. They are suitable for patch repairs up to a size from 1 m to 5 m (3.3′-16.4′).
UFAP Packers
PART NUMBER |
NOMINAL SIZE | SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER
BODY LENGTH [mm] / [inch] |
DEFLATED PACKER |
||
---|---|---|---|---|---|---|---|---|
MIN. DIA.
[mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
|||||
590971 | 100 - 200 × 1 m / 4"-8" × 3.3′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 1.9 / 4 | 1000 / 39" | 55 / 2.2" | 1120 / 44" |
590972 | 100 - 200 × 1.5 m / 4"-8" × 4.9′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 2.5 / 6 | 1500 / 59" | 55 / 2.2" | 1620 / 64" |
590973 | 100 - 200 × 2 m / 4"-8" × 6.6′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 3.1 / 7 | 2000 / 79" | 55 / 2.2" | 2120 / 84" |
590974 | 100 - 200 × 3 m / 4"-8" × 9.8′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 4.2 / 9 | 3000 / 118" | 55 / 2.2" | 3120 / 123" |
590975 | 100 - 200 × 4 m / 4"-8" × 13.1′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 5.3 / 12 | 4000 / 158" | 55 / 2.2" | 4120 / 162" |
590976 | 100 - 200 × 5 m / 4"-8" × 16.4′ | 100 / 4" | 200 / 8" | 2.0 / 29 | 6.4 / 14 | 5000 / 197" | 55 / 2.2" | 5020 / 198" |
590977 | 200 - 500 × 1.5 m / 8"-20" × 4.9′ | 200 / 8" | 500 / 20" | 1.5 / 22 | 11 / 24 | 1500 / 59" | 160 / 6.3" | 1600 / 63" |
590978 | 200 - 500 × 2 m / 8"-20" × 6.6′ | 200 / 8" | 500 / 20" | 1.5 / 22 | 15.8 / 35 | 2000 / 79" | 160 / 6.3" | 2100 / 83" |
590979 | 200 - 500 × 3 m / 8"-20" × 9.8′ | 200 / 8" | 500 / 20" | 1.5 / 22 | 19.9 / 44 | 3000 / 118" | 160 / 6.3" | 3100 / 122" |
590980 | 200 - 500 × 4 m / 8"-20" × 13.1′ | 200 / 8" | 500 / 20" | 1.5 / 22 | 25.4 / 60 | 4000 / 158" | 160 / 6.3" | 4100 / 161" |
590981 | 200 - 500 × 4.7 m / 8"-20" × 15.4′ | 200 / 8" | 500 / 20" | 1.5 / 22 | 30 / 66 | 4700 / 185" | 160 / 6.3" | 4800 / 189" |
Coupling System
Accessories
Download manuals of use