Ø - Range | Pressure Range | Temp. range | Velocity |
3 - 100 mm | 1.6 MPa | -40°C +150°C | 5 m/s |
0.118 - 4 in | 232 psi | -40°F +302°F | 16 ft/s |
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Valitse kieli