Ø - Range | Pressure Range | Temp. range | Velocity |
45 - 886 mm | 0.15 MPa | -50°C +200°C | 3 m/s |
1.7 - 34.8 in | 34.8 psi | -58°F +392°F | 10 ft/s |
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Valitse kieli